Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 54207 |
Bore Diameter |
N/A 30 mm |
Cage Material |
N/A Steel |
Dynamic Load Rating |
N/A 35500 N |
Fillet Radius |
N/A 1 mm |
Maximum Speed |
N/A 6000 rpm |
Operating Temperature Range |
N/A -30 to 150 ÂșC |
Outside Diameter |
N/A 62 mm |
Outside Diameter Design |
N/A Straight |
Overall Width |
N/A 37.8 mm |
Precision Rating |
N/A Not Rated |
Separable or Banded |
N/A Separable |
Series |
N/A 542 |
Standards Met |
N/A DIN 711 International Organization for Standardization (ISO) 104 |
Static Load Rating |
N/A 67000 N |
Thrust Bearing Type |
N/A Double-Direction |
Weight |
N/A 0.95 lb |