Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A 3915 |
Bore Diameter |
N/A 75 mm |
Bore Type |
N/A Round |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 36000 lbf |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 2000 rpm |
Number of Rows |
N/A Single-Row |
Outer Ring Width |
N/A 41 mm |
Outside Diameter |
N/A 128 mm |
Overall Width |
N/A 41 mm |
Precision Rating |
N/A Not Rated |
Fill Slot |
N/A Non-Fill Slot |
Series |
N/A 39 |
Static Load Rating |
N/A 82000 lbf |
Weight |
N/A 5.86 lb |