COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A 3020DCTNTG18

UPC Code

N/A 637400292195

Prop 65

N/A Yes

Axial Static Load Capacity

N/A 850 lbf

Bearing Material

N/A 52100 Bearing Quality Steel

Bore Diameter

N/A 0.44 in

Bore Type

N/A Round

Cage Material

N/A Nylon

Closure Type

N/A Double Sealed

Dynamic Load Capacity

N/A 940 lbf

Fillet Radius

N/A 0.025 in

Finish/Coating

N/A Chrome Steel

Inner Ring Width

N/A 0.4375 in

Internal Clearance

N/A C0

Operating Temperature [Max]

N/A 300 ºF

Maximum Speed

N/A 2500 rpm

Outer Ring Width

N/A 0.4375 in

Outside Diameter

N/A 1.38 in

Outside Diameter Design

N/A Straight

Overall Width

N/A 0.4375 in

Precision Rating

N/A Not Rated

Radial Dynamic Load Capacity

N/A 940 lbf

Radial Static Load Capacity

N/A 850 lbf

Number of Rows

N/A 1

Fill Slot

N/A Filling Slot

Snap Ring Included

N/A Without Snap Ring

Static Load Capacity

N/A 850 lbf

Weight

N/A 0.12 lb