Supplier Name |
N/A NTN Bearing Company |
Manufacturer Part Number |
N/A BL308 |
Series |
N/A BL3 |
Bearing Material |
N/A High Carbon Chrome Steel |
Bore Diameter |
N/A 40 mm |
Bore Type |
N/A Round |
Cage Material |
N/A Steel |
Closure Type |
N/A Open |
Internal Clearance |
N/A CN |
UPC Code |
N/A 4547359029154 |
Operating Temperature Range |
N/A -40 to 250 ºF |
Outside Diameter |
N/A 90 mm |
Overall Width |
N/A 23 mm |
Weight |
N/A 1.54 lb |