Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A 7612DLTNTG18 |
UPC Code |
N/A 637400292850 |
Series |
N/A 7600 |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bore Type |
N/A Round |
Bore Diameter |
N/A 0.7500 in |
Cage Material |
N/A Nylon |
Closure Type |
N/A Double Sealed |
Dynamic Load Capacity |
N/A 1025 lbf |
Fillet Radius |
N/A 0.035 in |
Finish/Coating |
N/A Chrome Steel |
Inner Ring Width |
N/A 1.092 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 5000 rpm |
Operating Temperature [Max] |
N/A 300 ºF |
Outer Ring Width |
N/A 0.625 in |
Outside Diameter |
N/A 1.75 in |
Overall Width |
N/A 1.0920 in |
Outside Diameter Design |
N/A Straight with Snap Ring Groove |
Precision Rating |
N/A Not Rated |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Static Load Capacity |
N/A 2595 lbf |
Snap Ring Included |
N/A Without Snap Ring |
Weight |
N/A 0.310 lb |