COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Nice® Ball Bearings (RBC® Bearings)

Manufacturer Part Number

N/A 9301K

UPC Code

N/A 637400594657

Series

N/A 9300

Axial Static Load Capacity

N/A 360 lbf

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Metric Ball Bearing

Bore Diameter

N/A 12 mm

Bore Type

N/A Round

Cage Material

N/A Cold Rolled Steel

Closure Type

N/A Open

Dynamic Load Capacity

N/A 830 lbf

ECCN

N/A 2A001

Fillet Radius

N/A 0.012 in

Finish/Coating

N/A Steel

Internal Clearance

N/A C0

Inner Ring Width

N/A 0.2362 in

Operating Temperature [Max]

N/A 250 ºF

Operating Temperature Range

N/A -65 to 250 ºF

Outside Diameter

N/A 24 mm

Outer Ring Width

N/A 0.2362 in

Outside Diameter Design

N/A Straight

Overall Width

N/A 6 mm

Precision Rating

N/A ABEC 1

Prop 65

N/A Yes

Number of Rows

N/A 1

Fill Slot

N/A Non-Fill Slot

Radial Dynamic Load Capacity

N/A 830 lbf

Radial Static Load Capacity

N/A 360 lbf

Snap Ring Included

N/A Without Snap Ring

Static Load Capacity

N/A 360 lbf

Weight

N/A 0.03 lb