Supplier Name |
N/A Nice® Ball Bearings (RBC® Bearings) |
Manufacturer Part Number |
N/A 1638 DCTN |
Series |
N/A 1600 |
Bore Diameter |
N/A 0.7500 in |
Bore Type |
N/A Round |
Closure Type |
N/A Double Sealed |
Finish/Coating |
N/A Uncoated |
Outside Diameter |
N/A 2.0000 in |
Overall Width |
N/A 0.5625 in |
Number of Rows |
N/A 1 |
Fill Slot |
N/A Non-Fill Slot |
Snap Ring Included |
N/A Without Snap Ring |