COMPANY HEADER
Print Back
Twin Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 1/8 in Pipe
Unit of Measure

Specifications

Manufacturer Part Number

N/A T20405-PP-TCP-TWP

Supplier Name

N/A Behringer Corporation

Prop 65

N/A Yes

Bore Internal Surface

N/A Ribbed Bore

Clamp Assembly Contents

N/A 2 Clamp Halves, Cover Plate, Weld Plate and Hex Bolt

Clamp Hardware Material

N/A Zinc Plated Steel

Clamp Material

N/A Polypropylene

Clamp Style

N/A Twin Pipe Clamp

Clamp Type

N/A Pipe Clamp - Twin Style

Mounting Type

N/A Weld Plate Mounted

Pipe Size

N/A 1/8 in