COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Chain
>
Roller Chain, Links, and Attachments
>
Tsubaki (UST) Roller Chains
> Item # 06527110
Item # 06527110, Tsubaki (UST) 1/2 Inch (in) Pitch Size Roller Chain
RS08B-2LAMRB Chain
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
RS08B-2
Chain Number
N/A
08B
Chain Pitch Size
N/A
1/2 in
Measurement Standard
N/A
Metric
Series
N/A
British Standard
Weight
N/A
1.1 lb