COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Chain
>
Roller Chain, Links, and Attachments
>
Roller Chain Links
>
Tsubaki (UST) Connecting Links
> Item # 00192425
Item # 00192425, Tsubaki (UST) 1-1/4 Inch (in) Chain Pitch Size Connecting Link
RS100 SA-1 Attach Link
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Tsubaki (UST)
Manufacturer Part Number
N/A
RS100 SA-1
Chain Number
N/A
100
Chain Pitch Size
N/A
1-1/4 in
Link Type
N/A
Connecting Link
Number of Strands Across
N/A
1
Weight
N/A
0.360 lb