COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Bearings
>
Thrust Bearings
>
Roller Thrust Bearings
>
Roller Thrust Bearing Washers
>
INA (Schaeffler) Thrust Washers
> Item # 00094236
Item # 00094236, INA (Schaeffler) 90 Millimeter (mm) Inside Diameter Thrust Washer
AS90120 Thrust Washer
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
INA (Schaeffler)
Manufacturer Part Number
N/A
AS90120
Compatible Bearing Part Number
N/A
AXK
K811
Compatible Bearing Type
N/A
Needle Roller Thrust
Inside Diameter
N/A
90 mm
Outside Diameter
N/A
120 mm
Washer Type
N/A
Thrust Washer
Weight
N/A
0.1 lb
Width
N/A
1 mm