COMPANY HEADER
Print Back
TWA1220 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A TWA1220

Compatible Bearing Part Number

N/A NTA-1220

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 3/4 in

Outside Diameter

N/A 1.25 in

Washer Type

N/A Thrust Washer

Weight

N/A 0.03 lb

Width

N/A 1/32 in