COMPANY HEADER
Print Back
LS3047 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A LS3047

Compatible Bearing Part Number

N/A AXK K811

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 30 mm

Outside Diameter

N/A 47 mm

Washer Type

N/A Thrust Washer

Weight

N/A 0.07 lb

Width

N/A 3 mm