COMPANY HEADER
Print Back
LS120155 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A LS120155

Compatible Bearing Part Number

N/A AXK K811

Compatible Bearing Type

N/A Cylindrical Roller Thrust Needle Roller Thrust

Inside Diameter

N/A 120 mm

Outside Diameter

N/A 155 mm

Washer Type

N/A Thrust Washer

Weight

N/A 1.1 lb

Width

N/A 7 mm