COMPANY HEADER
Print Back
WS81110 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A WS81110

Compatible Bearing Part Number

N/A 811 812 893 894

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 50 mm

Outside Diameter

N/A 70 mm

Washer Type

N/A Thrust Washer

Weight

N/A 0.16 lb

Width

N/A 4 mm