COMPANY HEADER
Print Back
GS81112 Thrust Washer
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GS81112

Compatible Bearing Part Number

N/A 811 812 893 894

Compatible Bearing Type

N/A Needle Roller Thrust

Inside Diameter

N/A 62 mm

Outside Diameter

N/A 85 mm

Washer Type

N/A Thrust Washer

Weight

N/A 0.24 lb

Width

N/A 4.75 mm