COMPANY HEADER
Print Back
W6 Shaft
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A W6

Component Type

N/A Shafting

UPC Code

N/A 035373290154

Material

N/A Carbon Steel

Measurement Standard

N/A Metric

Nominal Diameter

N/A 6 mm

Overall Length

N/A Cut to Length

Rail Profile

N/A Standard Profile

Shafting Style

N/A Cut to Length

Tolerance Class

N/A H6

Weight

N/A 0.09 lb