COMPANY HEADER
Print Back
EPC521 Valve (Old EPC52-C2)
Unit of Measure

Specifications

Supplier Name

N/A Deltrol Fluid Products

Manufacturer Part Number

N/A EPC521

Actuation

N/A Hydraulic

Body Material

N/A Steel

Connection Gender

N/A Female

Maximum Flow Rate

N/A 5 gpm

Maximum Operating Pressure

N/A 3000 psi

Overall Height

N/A 3-31/32 in

Overall Length

N/A 61.2 mm

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Taper Fuel (NPTF)

Pressure Compensation

N/A Pressure Compensated

Seal Material

N/A Fluoroelastomer (FKM)