COMPANY HEADER
Print Back
DSV-080-2NCP-N Cartridge
Unit of Measure

Specifications

Supplier Name

N/A Deltrol Fluid Products

Manufacturer Part Number

N/A DSV-080-2NCP

Actuation

N/A Pilot

Body Material

N/A Aluminum

Connection Gender

N/A Female

Fluid Compatibility

N/A Mineral Oil

Maximum Operating Pressure

N/A 4000 psi

Operating Temperature [Max]

N/A 250 ºF

Maximum Viscosity

N/A 150 SSU

Number of Ways

N/A 2

Overall Height

N/A 75.2 mm

Overall Length

N/A 50.8 mm