COMPANY HEADER
Print Back
DSV2-100-4C0-N-D1D Valve
Unit of Measure

Specifications

Supplier Name

N/A Deltrol Fluid Products

Manufacturer Part Number

N/A DSV2-100-4C0-N-D1D

Actuation

N/A Solenoid

Body Material

N/A Aluminum

Connection Gender

N/A Female

Fluid Compatibility

N/A Mineral Oil

Maximum Flow Rate

N/A 15.1 gpm

Maximum Operating Pressure

N/A 3000 psi

Operating Temperature [Max]

N/A 250 ºF

Maximum Viscosity

N/A 150 SSU

Number of Ways

N/A 4

Overall Height

N/A 167.3 mm

Overall Length

N/A 63.5 mm

Overall Width

N/A 31.8 mm

Seal Material

N/A Nitrile

Direct Current (DC) Supply Voltage

N/A 12 V