Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 2308-2RS-TVH |
Bore Diameter |
N/A 40 mm |
Bore Type |
N/A Straight |
Cage Material |
N/A Polyamide |
Closure Type |
N/A Double Sealed |
Dynamic Load Rating |
N/A 30000 N |
Fillet Radius |
N/A 1.5 mm |
Finish/Coating |
N/A Uncoated |
Internal Clearance |
N/A C0 |
Maximum Misalignment |
N/A 1.5 º |
Maximum Speed |
N/A 5300 rpm |
Operating Temperature Range |
N/A -30 to 100 ºC |
Outer Ring Width |
N/A 33 mm |
Outside Diameter |
N/A 90 mm |
Overall Width |
N/A 33 mm |
Precision Rating |
N/A Not Rated |
Series |
N/A 23 |
Standards Met |
N/A DIN 630 |
Static Load Rating |
N/A 9600 N |
Weight |
N/A 2.04 lb |