Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A RC-031-S |
Series |
N/A RC |
Bore Size |
N/A 0.3125 in |
Finish |
N/A Plain |
Coupling Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 |
Coupling Type |
N/A Set Screw without Keyway |
Harmonization Code |
N/A 8483.60.8000 |
Outside Diameter |
N/A 0.6250 in |
Overall Length |
N/A 1.0000 in |
Set Screw Material |
N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 |
Set Screw Thread Size |
N/A 10-32 x 1/8 in |
Weight |
N/A 0.06 lb |