COMPANY HEADER
Print Back
150 hp, 3575 rpm, 8P150P1CS, 460 V, 445TS
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A 8P150P1CS

Base Speed

N/A 3575 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 445TS

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.53.4080

Type

N/A IEEE 841 Motor

Power for 2 Poles

N/A 150 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 1650.00 lb