COMPANY HEADER
Print Back
1-1/2 hp, 1740 rpm, 8P32P2CCR, 460 V, 145TC
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A 8P32P2CCR

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 1740 rpm

Duty/Condition Type

N/A Inverter Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 145TC

Frequency

N/A 60 Hz

Full Load Current

N/A 2.10 A

Full Load Efficiency

N/A 85.50 %

Harmonization Code

N/A 8501.52.4000

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP55)

Type

N/A IEEE 841 Motor

Power for 4 Poles

N/A 1-1/2 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 460 V

Mounting Type

N/A C-Face Flange Footless

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 0.88 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 70 lb

Applications

Applications

N/A Constant Speed and Inverter Duty Applications

Features & Benefits

Features & Benefits

N/A
  • Inverter Grade® insulation system (meets NEMA MG-1 part 31)
  • Class F insulation, Class B rise at full load (sine wave power)
  • All cast iron construction
  • Corrosion-resistant mill and chem-duty paint (250 hour salt spray test)
  • Stainless steel name plate (with CE mark) and zinc plated hardware
  • 40 ºC ambient, NEMA Design B performance (sine wave power)
  • VBXX® bearing isolators for IP55 protection
  • Same size regreasable open bearings and internal bearing caps (180 frame and up)
  • External grounding provision, epoxy coated rotor
  • 10:1 variable torque; 5:1 constant torque on inverter power
  • Precision balance ( 0.05 IN/sec vibration)
  • Three phase 460V
  • 1.15 SF on sine wave/1.0 SF on inverter power