Supplier Name |
N/A US Motors (Nidec) |
Manufacturer Part Number |
N/A 8P100P3G |
Base Speed |
N/A 1185 rpm |
Duty/Condition Type |
N/A Continuous Duty |
Enclosure Type |
N/A Totally Enclosed Fan Cooled (TEFC) |
Frame Material |
N/A Cast Iron |
Frame Size |
N/A 444T |
Frequency |
N/A 60 Hz |
Harmonization Code |
N/A 8501.52.8040 |
Insulation Class |
N/A F |
Type |
N/A IEEE 841 Motor |
Power for 6 Poles |
N/A 100 hp |
Phase |
N/A 3 |
Number of Poles |
N/A 6 |
Supply Voltage |
N/A 575 V |
Mounting Type |
N/A Footed Horizontal |
Synchronous Speed |
N/A 1200 rpm |
Weight |
N/A 1660.00 lb |