COMPANY HEADER
Print Back
CE6 7-1/2 hp 4P 213T 6P7P2CB 60 460 V
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A 6P7P2CB

Base Speed

N/A 1765 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 213T

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Insulation Class

N/A F

Type

N/A IEEE 841 Motor

Power for 4 Poles

N/A 7-1/2 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 460 V

Mounting Type

N/A Footed Horizontal

Synchronous Speed

N/A 1800 rpm

Weight

N/A 160.00 lb