Supplier Name |
N/A US Motors (Nidec) |
Manufacturer Part Number |
N/A C500P2W |
Motor Power |
N/A 500 hp |
Enclosure Type |
N/A TEFC (Totally Enclosed Fan Cooled) |
Frame Size |
N/A 5811ML |
Frequency Rating |
N/A 60 Hz |
Full Load Efficiency |
N/A 95.4 % |
Phase |
N/A 3 |
Motor Supply Voltage |
N/A 2300 V4000 V |
Mounting Type |
N/A Footed |
Service Factor |
N/A 1.15 |
Synchronous Speed |
N/A 1800 rpm |
Weight |
N/A 6500.00 lb |