COMPANY HEADER
Print Back
100 hp, 1780 rpm, D100P2G, 575 V, 404T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A D100P2G

Base Speed

N/A 1780 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Cast Iron

Frame Size

N/A 404T

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.8040

Power for 4 Poles

N/A 100 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 575 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Weight

N/A 750.00 lb