COMPANY HEADER
Print Back
25 hp, 1775 rpm, D25P2CS, 460 V, 284TS
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A D25P2CS

Base Speed

N/A 1775 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 284TS

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.8040

Power for 4 Poles

N/A 25 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Weight

N/A 300.00 lb