COMPANY HEADER
Print Back
30 HP, 3560 RPM, D30P1GS, 575 V, 284TS
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A D30P1GS

Base Speed

N/A 3560 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A ODP (Open Drip-Proof)

Frame Material

N/A Steel

Frame Size

N/A 284TS

Harmonization Code

N/A 8501.52.8040

Motor Power

N/A 30 hp

Frequency Rating

N/A 60 Hz

Motor Supply Voltage

N/A 575 V

Phase

N/A 3

Number of Poles

N/A 2

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 300.00 lb