COMPANY HEADER
Print Back
50 hp, 3565 rpm, D50P1GS, 575 V, 324TS
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A D50P1GS

Base Speed

N/A 3565 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 324TS

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.8040

Power for 2 Poles

N/A 50 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 575 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 385.00 lb