COMPANY HEADER
Print Back
1-1/2 hp, 1740 rpm, T32C2P18Z, 115/230 V, 18
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A T32C2P18Z

Base Speed

N/A 1740 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 184

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.40.6040

Power for 4 Poles

N/A 1-1/2 hp

Phase

N/A 1

Number of Poles

N/A 4

Supply Voltage

N/A 115 V230 V

Mounting Type

N/A Rigid Base

Synchronous Speed

N/A 1800 rpm

Weight

N/A 79.00 lb