COMPANY HEADER
Print Back
3 hp, 3500 rpm, T3C1P18, 115/230 V, 182T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A T3C1P18

Base Speed

N/A 3500 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed (TE)

Frame Material

N/A Steel

Frame Size

N/A 182T

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.40.6040

Power for 2 Poles

N/A 3 hp

Phase

N/A 1

Number of Poles

N/A 2

Supply Voltage

N/A 115 V230 V

Mounting Type

N/A Rigid Base

National Electrical Manufacturers Association (NEMA) Design Class

N/A L

Synchronous Speed

N/A 3600 rpm

Weight

N/A 83.00 lb