COMPANY HEADER
Print Back
10 HP, 3510 & 2865 RPM, U10E1DCR, 208-230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U10E1DCR

Base Speed

N/A 2865 rpm3510 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A TEFC (Totally Enclosed Fan Cooled)

Frame Material

N/A Aluminum

Frame Size

N/A 215TC

Harmonization Code

N/A 8501.52.4000

Motor Power

N/A 10 hp

Frequency Rating

N/A 50 Hz60 Hz

Motor Supply Voltage

N/A 190 V208 to 230 V380 V460 V

Phase

N/A 3

Number of Poles

N/A 2

Mounting Type

N/A C-Face Flange Footless

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 110.00 lb