COMPANY HEADER
Print Back
7-1/2 hp, 1740 rpm, T7C2K21, 230 V, 215T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A T7C2K21

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 1740 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed (TE)

Frame Material

N/A Steel

Frame Size

N/A 215T

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.40.6040

Power for 4 Poles

N/A 7-1/2 hp

Phase

N/A 1

Number of Poles

N/A 4

Supply Voltage

N/A 230 V

Mounting Type

N/A Rigid Base

National Electrical Manufacturers Association (NEMA) Design Class

N/A L

Synchronous Speed

N/A 1800 rpm

Weight

N/A 90.00 lb

Applications

Applications

N/A Blowers Conveyors For Use on Air Compressors General Industrial Equipment Pumps

Features & Benefits

Features & Benefits

N/A
  • Double shielded ball bearings
  • Class B insulation, continuous duty, 40 ºC ambient
  • Capacitor start, induction run
  • F1 assembly
  • Reversible rotation