COMPANY HEADER
Print Back
2 hp, 3505 and 2870 rpm, U2P1D, 208-230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U2P1D

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 2870 rpm3505 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 145T

Frequency

N/A 50 Hz60 Hz

Full Load Current

N/A 2.50 A5.40 to 4.90 A

Full Load Efficiency

N/A 85.50 %

Harmonization Code

N/A 8501.52.4000

Insulation Class

N/A F

Power for 2 Poles

N/A 2 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 0.88 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 3600 rpm

Weight

N/A 40.00 lb

Applications

Applications

N/A For general industrial equipment including fans, blowers, compressors, pumps and direct-connected equipment.

Features & Benefits

Features & Benefits

N/A
  • All motors are NEMA Premium® except where noted in the ‘Type of Efficiency’ column
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • Rolled steel frame (56 - 140)
  • Service factor 1.25
  • Aluminum end shields with steel bearing inserts
  • Oversized diagonally-split conduit box
  • Field convertible to F2 assembly (180 frame and up)
  • 40 ºC ambient, NEMA Design B performance on 60 Hz sine wave power
  • Regreasable shaft-end bearings (180 frame and up)
  • Sealed bearings 56 - 140, double shielded 180 - 280
  • CE mark on nameplate, removable
  • All motors that currently have dual voltage will be upgraded to tri-voltage. Please note the catalog number will change as we transition from dual to tri-voltages. For example: U1P2B (dual voltage 230 / 460) will move to U1P2D (tri-voltage 208-230 / 460 at 60 Hz and 190 / 380 volts on 50 Hz)