COMPANY HEADER
Print Back
30 hp, 1780 and 1470 rpm, D30P2D, 208-230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A D30P2D

Ambient Temperature

N/A 40 ºC

Base Speed

N/A 1470 rpm1780 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Steel

Frame Size

N/A 286T

Frequency

N/A 50 Hz60 Hz

Full Load Current

N/A 34.00 A77.00 to 69.00 A

Full Load Efficiency

N/A 94.10 %

Harmonization Code

N/A 8501.52.8040

Includes

N/A Drip Cover Kit

Insulation Class

N/A F

Power for 4 Poles

N/A 30 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.88 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 250.00 lb

Applications

Applications

N/A For use in pumps, fans, compressors, material handling and other general-purpose applications where contaminants are minimal.

Features & Benefits

Features & Benefits

N/A
  • World Motor features except where noted
  • Class F insulation, Class B rise at service factor
  • Rolled steel frame 56 - 320, cast iron frame 360 - 440
  • Aluminum end shields 56 - 250, cast iron end shields 280440
  • "CE" mark on nameplate (140 frame and larger)
  • 40 ºC ambient, NEMA Design B Performance on 60 Hz sine wave power
  • 1.15 service factor
  • Regreasable bearings 180 frame and up
  • Double shielded bearings 140 - 400, open on 440
  • Bearing caps on 400 and 440 frames
  • F1 assembly position except where noted
  • Lifting provisions 210 frame and up