COMPANY HEADER
Print Back
20 HP, 3550 RPM, D20P1H, 200 V, 254T
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A D20P1H

Base Speed

N/A 3550 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A ODP (Open Drip-Proof)

Frame Material

N/A Steel

Frame Size

N/A 254T

Harmonization Code

N/A 8501.52.4000

Motor Power

N/A 20 hp

Frequency Rating

N/A 60 Hz

Motor Supply Voltage

N/A 200 V

Phase

N/A 3

Number of Poles

N/A 2

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 3600 rpm

Weight

N/A 150.00 lb