COMPANY HEADER
Print Back
3/4 hp, 1755 and 1440 rpm, U34P2DCR, 208-230
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U34P2DCR

Base Speed

N/A 1440 rpm1755 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 56C

Frequency

N/A 50 Hz60 Hz

Harmonization Code

N/A 8501.51.4040

Power for 4 Poles

N/A 3/4 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 190 V208 to 230 V380 V460 V

Mounting Type

N/A C-Face Flange Footless

Synchronous Speed

N/A 1800 rpm

Weight

N/A 30.00 lb