COMPANY HEADER
Print Back
1-1/2 hp, 1175 rpm, U32P3GC, 575 V, 182TC
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U32P3GC

Base Speed

N/A 1175 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Aluminum

Frame Size

N/A 182TC

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Power for 6 Poles

N/A 1-1/2 hp

Phase

N/A 3

Number of Poles

N/A 6

Supply Voltage

N/A 575 V

Mounting Type

N/A C-Face Flange Footed

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1200 rpm

Weight

N/A 60 lb