Supplier Name |
N/A US Motors (Nidec) |
Manufacturer Part Number |
N/A C10P2B |
Base Speed |
N/A 1760 rpm |
Enclosure Type |
N/A Totally Enclosed Fan Cooled (TEFC) |
Frame Material |
N/A Cast Iron |
Frame Size |
N/A 215T |
Frequency |
N/A 60 Hz |
Insulation Class |
N/A F |
Type |
N/A General Purpose Motor |
Power for 4 Poles |
N/A 10 hp |
Phase |
N/A 3 |
Number of Poles |
N/A 4 |
Supply Voltage |
N/A 230 V460 V |
Mounting Type |
N/A Footed Horizontal |
Overall Length (C-Dimension) |
N/A 20 in |
Service Factor |
N/A 1.15 |
Synchronous Speed |
N/A 1800 rpm |
Weight |
N/A 200.00 lb |