COMPANY HEADER
Print Back
2C-050-KW 2-PC Shaft Collar with Keyway
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A 2C-050-KW

Series

N/A 2C-KW

Bore Type

N/A Plain

Construction

N/A Two-Piece - Clamp with Keyway

Finish

N/A Black Oxide

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 0.5000 in

Locking Device

N/A Clamp

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 1.1250 in

Screw/Locking Style

N/A Hex Socket Cap Screw

Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) A574

Screw Thread Size

N/A 8-32 x 1/2 in

Weight

N/A 1.2496 oz

Width

N/A 0.4063 in

General Information

General Information

N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - 360 degree clamping force - Used on keyed shafts - Black oxide provides some corrosion resistance.