COMPANY HEADER
Print Back
2C-150-S-KW 2-PC Shaft Collar with Keyway
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A 2C-150-S-KW

Series

N/A 2C-KW

Bore Type

N/A Plain

Construction

N/A Two-Piece - Clamp with Keyway

Finish

N/A Stainless Steel

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 1.5000 in

Locking Device

N/A Clamp

Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582

Outside Diameter

N/A 2.3750 in

Screw/Locking Style

N/A Hex Socket Cap Screw

Screw Material

N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837

Screw Thread Size

N/A 1/4-28 x 3/4 in

Weight

N/A 6.04 oz

Width

N/A 0.5625 in

General Information

General Information

N/A Effective on hard and soft shafts - Design fully engages the shaft without marring - 360 degree clamping force - Used on keyed shafts - T303 stainless steel is effective in corrosive environments.