COMPANY HEADER
Print Back
D2C-037 2-PC Double Wide Shaft Collar
Unit of Measure

Specifications

Supplier Name

N/A Climax Metal Products

Manufacturer Part Number

N/A D2C-037

Series

N/A D2C

Bore Type

N/A Plain

Construction

N/A Two-Piece - Clamp Double Wide

Finish

N/A Black Oxide

Harmonization Code

N/A 8487.90.0080

Inside Diameter

N/A 0.3750 in

Locking Device

N/A Clamp

Material

N/A Steel - American Society for Testing and Materials (ASTM) A108

Outside Diameter

N/A 0.8750 in

Screw/Locking Style

N/A Hex Socket Cap Screw

Screw Material

N/A Steel - American Society for Testing and Materials (ASTM) A574

Screw Thread Size

N/A 6-32 x 3/8 in

Weight

N/A 0.0896 oz

Width

N/A 0.7500 in

General Information

General Information

N/A Effective on hard and soft shafts - Double wide collar design - High axial load capacity - Ideal for space constrained areas - Black oxide provides some corrosion resistance.