Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A G1SC-193-B |
Series |
N/A G1SC |
Bore Type |
N/A Plain |
Construction |
N/A One-Piece - Split |
Finish |
N/A Black Oxide |
Harmonization Code |
N/A 8487.90.0080 |
Inside Diameter |
N/A 1.9375 in |
Locking Device |
N/A Clamp |
Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Outside Diameter |
N/A 3.00 in |
Screw/Locking Style |
N/A Clamp Screw |
Screw Thread Size |
N/A 5/16-24 x 1 in |
Weight |
N/A 12 oz |
Width |
N/A 0.6875 in |