Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A GSC-181-Z |
Series |
N/A GSC |
Bore Type |
N/A Plain |
Construction |
N/A One-Piece - Solid |
Inside Diameter |
N/A 1.8125 in |
Locking Device |
N/A Solid |
Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Outside Diameter |
N/A 2.75 in |
Screw/Locking Style |
N/A Hex |
Screw Material |
N/A American Society for Testing and Materials (ASTM) F912 |
Width |
N/A 0.8750 in |