Supplier Name |
N/A Climax Metal Products |
Manufacturer Part Number |
N/A ISTC-043-20 |
Series |
N/A ISTC |
Bore Type |
N/A Threaded |
Construction |
N/A One-Piece - Split |
Finish |
N/A Black Oxide |
Harmonization Code |
N/A 8487.90.0080 |
Locking Device |
N/A Clamp |
Material |
N/A Steel - American Society for Testing and Materials (ASTM) A108 |
Outside Diameter |
N/A 0.9375 in |
Screw/Locking Style |
N/A Hex Socket Cap Screw |
Screw Material |
N/A Steel - American Society for Testing and Materials (ASTM) A574 |
Screw Thread Size |
N/A 6-32 x 3/8 in |
Weight |
N/A 0.9696 oz |
Width |
N/A 0.3438 in |