Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 20232-MB |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 160 mm |
Bore Type |
N/A Straight |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 500000 N |
Fillet Radius |
N/A 3 mm |
Internal Clearance |
N/A C0 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
Maximum Speed |
N/A 2650 rpm |
Outside Diameter |
N/A 290 mm |
Overall Width |
N/A 48 mm |
Static Load Rating |
N/A 720000 N |