Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 20211-K-TVP-C3 |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 55 mm |
Bore Type |
N/A Tapered 1:12 |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 74000 N |
Fillet Radius |
N/A 1.5 mm |
Internal Clearance |
N/A C3 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
Maximum Speed |
N/A 7100 rpm |
Outside Diameter |
N/A 100 mm |
Overall Width |
N/A 21 mm |
Static Load Rating |
N/A 85000 N |