Supplier Name |
N/A FAG (Schaeffler) |
Manufacturer Part Number |
N/A 20306-TVP |
Bearing Material |
N/A Steel |
Bore Diameter |
N/A 30 mm |
Bore Type |
N/A Straight |
Closure Type |
N/A Open |
Dynamic Load Rating |
N/A 48500 N |
Fillet Radius |
N/A 1.1 mm |
Internal Clearance |
N/A C0 |
Lubrication Hole Type |
N/A Lubrication Groove and Holes |
Maximum Speed |
N/A 8800 rpm |
Outside Diameter |
N/A 72 mm |
Overall Width |
N/A 19 mm |
Static Load Rating |
N/A 48500 N |